IESNA:LM-63-2002
[TEST]P1506966
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-727-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 2700K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6294.3
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1496.6 1525.1 1557.9 1539.4 1369.8 1094.7 976.4 952.1 950.7 952.1 967.8 993.5 1047.6 1108.9 1211.5 1344.1 1502.3 1674.8 
1895.7 2163.7 2465.8 2768.0 3016.0 3231.2 3425.1 3341.0 2981.8 2504.3 1372.6 516.0 248.0 148.2 88.4 51.3 25.7 5.7 
0.0 
1496.6 1533.7 1559.3 1545.1 1374.0 1101.8 976.4 950.7 946.4 952.1 965.0 994.9 1049.1 1116.0 1218.7 1349.8 1515.1 1687.6 
1892.9 2166.5 2473.0 2772.3 3014.6 3239.8 3445.0 3378.1 3031.7 2564.2 1520.8 551.6 265.1 159.6 98.3 55.6 27.1 5.7 
0.0 
1496.6 1523.7 1553.6 1547.9 1406.8 1138.8 987.8 957.8 960.7 972.1 993.5 1033.4 1094.7 1171.6 1281.4 1411.1 1580.7 1754.6 
1955.6 2206.4 2507.2 2817.9 3095.8 3345.3 3643.2 3695.9 3435.1 3000.3 2169.4 940.7 409.1 255.1 155.4 81.2 37.1 
5.7 0.0 
1496.6 1519.4 1557.9 1563.6 1478.1 1231.5 1040.5 989.2 996.3 1023.4 1056.2 1108.9 1171.6 1261.4 1375.5 1525.1 1691.9 
1877.2 2083.8 2310.5 2582.7 2897.7 3218.4 3557.7 3961.0 4315.9 4264.6 3831.3 3258.3 2190.7 996.3 578.7 329.3 
148.2 64.1 7.1 0.0 
1496.6 1520.8 1556.5 1567.9 1532.2 1358.4 1143.1 1043.3 1043.3 1077.6 1130.3 1193.0 1268.6 1365.5 1490.9 1647.7 1815.9 
1991.2 2217.8 2448.7 2731.0 3041.7 3393.7 3778.6 4204.8 4650.9 4877.5 4412.9 3534.8 2618.4 1429.6 563.0 339.2 
215.2 106.9 10.0 0.0 
1496.6 1522.3 1555.0 1576.4 1542.2 1385.4 1164.5 1056.2 1054.8 1087.5 1137.4 1207.3 1287.1 1375.5 1505.2 1661.9 1824.4 
2016.9 2227.8 2471.5 2746.6 3053.1 3386.6 3772.9 4170.5 4575.3 4830.5 4311.7 3393.7 2444.5 1332.7 517.4 300.7 
198.1 81.2 10.0 0.0 
1496.6 1515.1 1555.0 1582.1 1595.0 1553.6 1412.5 1250.0 1174.5 1188.7 1247.2 1328.4 1422.5 1537.9 1679.1 1835.8 2006.9 
2192.2 2390.3 2597.0 2783.7 2971.8 3157.1 3355.3 3390.9 3171.4 2772.3 2153.7 1245.7 473.2 232.3 142.5 86.9 49.9 
21.4 2.9 0.0 
1496.6 1516.6 1553.6 1585.0 1624.9 1654.8 1663.4 1619.2 1542.2 1478.1 1475.2 1536.5 1627.7 1764.6 1922.8 
2091.0 2253.5 2425.9 2568.5 2691.0 2776.6 2842.1 2792.2 2528.6 2130.9 1650.5 1037.6 545.9 258.0 166.8 124.0 95.5 
67.0 39.9 18.5 1.4 0.0 
1496.6 1508.0 1535.1 1570.7 1614.9 1677.6 1744.6 1824.4 1887.2 1938.5 1982.6 2036.8 2113.8 2229.2 2370.3 
2512.9 2666.8 2792.2 2867.8 2912.0 2939.1 2837.9 2521.4 2059.6 1602.1 1084.7 571.6 266.5 193.8 162.5 139.7 112.6 
78.4 57.0 27.1 1.4 0.0 
1496.6 1508.0 1530.8 1559.3 1609.2 1679.1 1754.6 1841.5 1941.3 2045.4 2162.2 2290.5 2428.8 2567.0 2706.7 
2817.9 2894.9 2929.1 2900.6 2877.8 2829.3 2634.0 2330.4 1971.2 1543.6 1031.9 627.2 413.3 258.0 191.0 149.7 106.9 
68.4 45.6 20.0 1.4 0.0 
1496.6 1500.9 1523.7 1540.8 1577.9 1633.4 1699.0 1770.3 1841.5 1917.1 2008.3 2096.7 2192.2 2294.8 2374.6 
2445.9 2474.4 2451.6 2428.8 2403.1 2413.1 2391.7 2296.2 2140.9 1833.0 1295.6 872.3 541.6 323.6 233.8 169.6 99.8 
61.3 34.2 11.4 1.4 0.0 
1496.6 1499.5 1513.7 1526.5 1562.2 1609.2 1666.2 1716.1 1761.7 1810.2 1857.2 1904.3 1958.4 1995.5 2031.1 
2049.6 2053.9 2025.4 1991.2 1962.7 1985.5 2005.5 1972.7 1874.3 1657.7 1251.4 915.1 591.5 362.0 256.6 183.9 108.3 
69.8 35.6 10.0 1.4 0.0 
1496.6 1502.3 1508.0 1520.8 1539.4 1577.9 1617.8 1640.6 1652.0 1659.1 1644.8 1640.6 1627.7 1614.9 1603.5 
1592.1 1592.1 1576.4 1555.0 1532.2 1539.4 1566.5 1567.9 1525.1 1375.5 1057.6 812.4 551.6 374.9 276.5 205.2 131.1 
78.4 41.3 12.8 1.4 0.0 
1496.6 1492.3 1488.1 1486.6 1476.7 1458.1 1413.9 1334.1 1231.5 1128.9 1044.8 987.8 933.6 885.1 842.4 812.4 809.6 823.8 
836.7 813.9 775.4 729.8 645.7 557.3 476.1 407.6 366.3 315.0 263.7 226.6 186.7 132.6 94.1 61.3 28.5 0.0 0.0 
1496.6 1480.9 1462.4 1429.6 1352.6 1218.7 1050.5 929.3 878.0 849.5 826.7 796.8 756.9 714.1 671.3 638.6 615.7 601.5 
581.5 544.5 491.7 440.4 383.4 339.2 310.7 277.9 252.3 228.1 201.0 175.3 144.0 111.2 71.3 45.6 20.0 0.0 0.0 
1496.6 1478.1 1439.6 1352.6 1168.8 940.7 835.2 813.9 818.1 828.1 823.8 803.9 759.7 714.1 672.8 632.9 591.5 548.8 496.0 
441.9 392.0 349.2 319.3 293.6 269.4 246.6 225.2 205.2 185.3 158.2 134.0 101.2 71.3 42.8 17.1 1.4 0.0 
1496.6 1469.5 1413.9 1245.7 966.4 812.4 785.4 799.6 825.3 849.5 853.8 828.1 789.6 745.5 702.7 664.2 627.2 574.4 516.0 
456.1 401.9 359.2 327.8 302.2 279.4 259.4 240.9 218.1 182.4 152.5 131.1 116.9 101.2 75.5 39.9 5.7 0.0 
1496.6 1472.4 1384.0 1134.6 853.8 772.5 776.8 808.2 845.2 870.9 878.0 856.6 819.6 782.5 741.2 689.9 638.6 587.2 535.9 
477.5 424.8 382.0 349.2 322.1 299.3 273.7 229.5 202.4 185.3 165.3 153.9 163.9 179.6 176.7 132.6 15.7 0.0 
1496.6 1466.7 1349.8 1033.4 791.1 758.3 778.2 815.3 852.4 880.9 890.8 873.7 849.5 819.6 781.1 722.6 661.4 598.6 537.4 
477.5 411.9 362.0 325.0 297.9 273.7 232.3 206.7 191.0 173.9 158.2 158.2 182.4 222.4 212.4 159.6 2.9 0.0 
1496.6 1458.1 1325.6 963.5 769.7 751.2 778.2 815.3 853.8 883.7 893.7 885.1 872.3 852.4 822.4 766.8 701.3 624.3 548.8 
471.8 399.1 336.4 300.7 275.1 243.7 206.7 189.6 172.5 153.9 144.0 148.2 175.3 191.0 211.0 142.5 2.9 0.0 
1496.6 1459.5 1315.6 937.9 758.3 748.3 779.7 816.7 852.4 885.1 893.7 886.6 882.3 872.3 846.7 806.7 744.0 659.9 557.3 
454.7 363.5 307.9 283.6 273.7 230.9 201.0 183.9 169.6 158.2 148.2 151.1 166.8 169.6 188.1 104.0 2.9 0.0 
1496.6 1461.0 1324.1 943.6 759.7 751.2 779.7 815.3 852.4 886.6 895.1 888.0 882.3 876.6 858.1 816.7 759.7 672.8 565.9 
449.0 359.2 303.6 280.8 280.8 235.2 195.3 181.0 173.9 163.9 153.9 155.4 162.5 166.8 183.9 105.5 2.9 0.0 
